??
CAD model selection
HELP_VARIABLE
Part Number
009159004701911
Prefix
00
Series
9159
Number of Positions
Model
Housing color
Packaging
1 = Bulk (1,000 Parts per Bag)
Plating Option
Dim A
6.0 mm
Dim B
4.2 mm
Dim C
2.0 mm
Dim D
4.0 mm
Download CAD models
Previews
3D
Dimension
2D