Catalog navigation
CAD model selection
Part Number
009288002000706
Prefix
00
Series
9288
Number of Ways
002 = 2 Way
003 = 3 Way
004 = 4 Way
Wire Gauge Size
000 =16-18 AWG
Color Options
7 = UL Orange
9 = UL White
Plating Options
06 = Pure Tin all over
Dim A
12.20 mm
Dim B
10.50 mm
Dim C
5.00 mm
Download CAD models
Previews