Catalog navigation
CAD model selection
Part Number
009286001312906
Prefix
00
Series
9286
Number of Ways
001 = 1 Way
Wire Size
312 = 12AWG/3.3 – 3.9mm2
314 = 14AWG/2.0 – 2.5mm2
316 = 16AWG/1.3 – 1.6mm2,18AWG/0.8 – 1.0mm2
Housing Color
9 = UL White / Standard
8 = UL Black / Natural Special
0 = UL Gray
1 = UL Violet
2 = UL Brown
3 = UL Blue
4 = UL Yellow
5 = UL Red
6 = UL Green
7 = UL Orange
Plating Options
06 = Lead-Free Tin All Over
Download CAD models
Previews
3D
Dimension
2D