Catalog navigation
CAD model selection
Part Number
0092860042039006
Prefix
00
Series
9286
Number of Ways
004 = 4 Way
006 = 6 Way
008 = 8 Way
Wire Gauge Size
203 =18-24 AWG
Max Insulation
2.10 mm Diameter
Color Options
9 = UL White - Standard
0 = UL Black
2 = UL Brown
3 = UL Blue
4 = UL Yellow
6 = UL Green
7 = UL Orange
Internal Wire Stop
0 = No Wire Stop
1 = With Wire Stop
Plating Options
06 = Tin all over
Download CAD models
Previews