Catalog navigation
CAD model selection
Part Number
009286001203906
Prefix
00
Series
9286
Number of Ways
001 = 1 Way
002 = 2 Way
003 = 3 Way
004 = 4 Way
005 = 5 Way
006 = 6 Way
Dimension A
4.0/4.5
Wire Gauge Size
203 =18-24 AWG
Max Insulation
2.10 mm Diameter
Color Options
9 = White
Internal Wire Stop
0 = No Wire Stop
1 = With Wire Stop
Plating Options
6 = Pure Tin all over
Download CAD models
Previews