Catalog navigation
CAD model selection
Part Number
009286004121906
Prefix
00
Series
9286
Number of Ways
004 = 4 Way
006 = 6 Way
008 = 8 Way
Wire Gauge Size
121 =18-26 AWG
Max Conductor
1.05 mm Diameter
Max Insulation
2.10 mm Diameter
Color Options
9 = UL Red
Plating Options
06 = Pure Tin all over
Download CAD models
Previews
3D
Dimension
2D