Catalog navigation
CAD model selection
Part Number
009286001021906
Prefix
00
Series
9286
Number of Ways
001 = 1 Way
002 = 2 Way
003 = 3 Way
004 = 4 Way
006 = 6 Way
008 = 8 Way
Wire Gauge Size
021 =18-26 AWG
Max Conductor
1.05 mm Diameter
Max Insulation
2.10 mm Diameter
Color Options
9 = UL White
Plating Options
06 = Pure Tin all over
Download CAD models
Previews
3D
Dimension
2D