Catalog navigation
CAD model selection
Part Number
009296001503906
Prefix
00
Series
9296
Number of Ways
001 = 1 Way
002 = 2 Ways
003 = 3 Ways
004 = 4 Ways
005 = 5 Ways
006 = 6 Ways
Wire Gauge Size
503 =18-26 AWG Solid or Stranded
Max Insulation
2.2 mm
Insulator Color
9 = White - Standard
2 = Brown
3 = Blue
4 = Yellow
5 = Red
6 = Green
7 = Orange
8 = Black
Plating Option
06 = Tin Plated
Download CAD models
Previews
3D
Dimension
2D