Catalog navigation
CAD model selection
Part Number
009296001202906
Prefix
00
Series
9296
Number of Ways
001 = 1 Way
002 = 2 Ways
003 = 3 Ways
004 = 4 Ways
005 = 5 Ways
006 = 6 Ways
Description
20 = Horizontal SMT Mount Poke Home Connector
21 = Horizontal SMT Mount Poke Home Connector for pass through mating pins
Wire Gauge Size
22 AWG - 26 AWG (Max. dia 1.60mm)
Insulator Color
9 = White - Standard
2 = Brown
3 = Blue
4 = Yellow
5 = Red
6 = Green
7 = Orange
8 = Black
Halogen Free
0 = No
1 = Yes
Plating Option
006 = Pure Tin over Nickel
Length
3.0 mm
Download CAD models
Previews