Catalog navigation
CAD model selection
Part Number
709296001103006
Prefix
70 = Contact
Series
9296
Number of Ways
001 = 1 way
Wire Gauges
18 - 24 AWG
22 - 26 AWG
Contact Style
103 = Top Side - FR4 PCB
113 = Through Board - FR4 PCB
123 = Top Side - Metal Core PCB
133 = Through Board - Metal Core PCB
Wire Insertion Direction
Bottom Entry
Plating Option
006 = Pure Tin all over
Download CAD models
Previews
3D
Dimension
2D