Catalog navigation
CAD model selection
Part Number
709296001017006
Prefix
70
Series
9296
Number of Ways
001 = 1 Way
Wire Gauge Size
017 =22-26 AWG Solid or Stranded
002 =22-28 AWG Solid or Stranded
025 =18-26 AWG Solid or Stranded
003 =18-26 AWG Solid or Stranded
004 =12-20 AWG Solid or Stranded
Contact Size
1.7 mm
Max Insulation
Diameter 1.3 mm
UL Approved E90723
YES
Plating and Other Options
006 = With wire stop (Pure tin all over)
Download CAD models
Previews
3D
Dimension
2D