??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
009288002001706
Prefix
00
Series
9288
Number of Ways
Contact surface
001 = Wire-to-board
Color Options
Plating Options
06 = Pure Tin all over
Dim A
10.50 mm
Dim B
8.80 mm
Dim C
5.00 mm
Download CAD models
Previews
3D
Dimension
2D