Catalog navigation
CAD model selection
Part Number
009276001021806
Prefix
00
Series
9276
Number of Ways
001 = 1 Way
002 = 2 Ways
003 = 3 Ways
004 = 4 Ways
006 = 6 Ways
008 = 8 Ways
Horizontal Mounting
0
Wire Gauge Size
21 =18-26 AWG Solid or Stranded
Max Conductor
Diameter 1.20 mm
Wire Insulation
Diameter 2.10 mm
Insulator Color
8 = White
9 = Black
Plating Option
06 = Pure Tin All Over
Download CAD models
Previews