Catalog navigation
CAD model selection
Part Number
70917700169106
Prefix
70
Series
9177
Number of Ways
001 = 1 Way
Wire Gauge Size
691 =12 AWG Solid or Stranded
601 =14 AWG Solid or Stranded
612 =16 AWG Solid or Stranded
622 = 18 AWG Solid or Stranded
Width A
1.50 mm
Plating Option
06 = Pure Tin All Over
Download CAD models
Previews
3D
Dimension
2D