Catalog navigation
CAD model selection
Part Number
009177001691106
Prefix
00
Series
9177
Number of Ways
001 = 1 Way
Wire Insulation/Gauge Size
691 =12 AWG Solid or Stranded (Through Hole Mount)
601 =14 AWG Solid or Stranded (Through Hole Mount)
612 =16 AWG Solid or Stranded (Through Hole Mount)
622 = 18 AWG Solid or Stranded (Through Hole Mount)
Width A
1.50 mm
Wire Insulation
DIA. 4.25 MAX mm
Width B
4.250 mm
Cap Type
Through Wire = Any Position Along Wire
Wire Stop = End of Wire - Includes Stop
Color
White - Standard
Black - Special Order
Color/Approval Code
10
Plating Option
6 = Pure Tin All Over
Download CAD models
Previews
3D
Dimension
2D