Catalog navigation
CAD model selection
Part Number
609177001627100
Prefix
60
Series
9177
Number of Ways
001 = 1 Way
Wire Insulation Diameter
627 =DIA. 2.10-2.75
635 =DIA. 2.75-3.50
642 =DIA. 3.50-4.25
Width A
2.75 mm
Color Options
1 = White (Standard)
0 = Black (Special Order)
Assembly Options
00 = Through Wire
99 = With Stop
Download CAD models
Previews
3D
Dimension
2D