Catalog navigation
CAD model selection
Part Number
609177001027000
Prefix
60 = Cap
Series
9177
Number of Ways
001 = 1 Way
002 = 2 Ways
003 = 3 Ways
Wire Insulation Diameter
027 = 2.10 - 2.75
035 = 2.75 - 3.50
042 = 3.50 - 4.25
mm
Color
000 = Black
100 = White
Width A
DIA. 2.75
Width B
2.00 mm
Download CAD models
Previews
3D
Dimension
2D