Catalog navigation
CAD model selection
Part Number
009176001853206
Prefix
00
Series
9176
Number of Ways
001 = 1 Way
002 = 2 Ways
003 = 3 Ways
004 = 4 Ways
Wire Gauge Size Capped - IDC Connector
853 = 22AWG Solid or Stranded (UL Approved)
863 = 24AWG Solid or Stranded (UL Approved)
873 = 26AWG Solid or Stranded (UL Approved)
883 = 28AWG Solid or Stranded (UL Approved)
853 = 28AWG Solid or Stranded (UL Approved)
863 = 30AWG Solid or Stranded (UL Approved)
873 = 30AWG Solid or Stranded (UL Approved)
Width A
0.47 mm
Wire Insulation
DIA. 1.40 mm
Width B
1.50 mm
Insulator Color
2 = Brown
3 = Blue
4 = Yellow
5 = Red
6 = Green
7 = Orange
8 = Black
9 = White (Standard)
Plating Option
06 = Pure Tin All Over Nickel
Download CAD models
Previews
3D
Dimension
2D