Catalog navigation
CAD model selection
Part Number
609176001516000
Prefix
60 = Cap
Series
9176
Number of Ways
001 = 1 way
Wire Gauge Size
516 = 1.1-1.6 (22-24 AWG)
521 = 1.6-2.1 (18-20 AWG)
mm
Insulator Color
000 = Black (Industrial Application)
100 = White (Lighting Application)
Dim B
1.00 mm
Download CAD models
Previews
3D
Dimension
2D