??
CAD model selection
HELP_VARIABLE
Part Number
709176001422006
Prefix
70 = Contact
Series
9176
Number of Ways
001 = 1 way
Wire Gauge Size
Plating Option
006 = Pure Tin all over
Dim A
0.47 mm
Download CAD models
Previews
3D
Dimension
2D