Catalog navigation
CAD model selection
Part Number
00917600100196
Prefix
00
Series
9176
Number of Ways
001 = 1 Way
002 = 2 Ways
003 = 3 Ways
Wire Gauge Size Cap Pre-Assembled
001 =18 Gauge Stranded
011 =20 Gauge Solid or Stranded
022 =22 Gauge Solid or Stranded
032 =24 Gauge Solid or Stranded
Width A
0.72 mm
Wire Insulation
DIA. 1.6 - 2.1 mm
Width B
2.10 mm
Cap Code
021
Insulator Color
9 = UL White (Standard)
2 = UL Brown (Special Order)
3 = UL Blue (Special Order)
4 = UL Yellow (Special Order)
5 = UL Red (Special Order)
6 = UL Green (Special Order)
7 = UL Orange (Special Order)
8 = UL Black (Special Order)
Plating Option
6 = Pure Tin All Over
Download CAD models
Previews
3D
Dimension
2D