Catalog navigation
CAD model selection
Part Number
009177002701806
Prefix
00
Series
9177
Number of Ways
002 = 2 Ways
003 = 3 Ways
Wire Gauge Size Cap Pre-Assembled
701 =28 Gauge Solid or Stranded
702 =26 Gauge Solid or Stranded
Width A
1.10 mm
Wire Insulation
MIN. DIA. 0.70 - MAX. DIA. 1.00 mm
Cap Options
0 = Through Wire - Allows wire to be terminated at any point
9 = Wire Stop - Terminates end of wire, end protected by stop face
Insulator Color
8 = UL Black Special Order
9 = UL White
Plating Option
6 = Pure Tin All Over
Download CAD models
Previews
3D
Dimension
2D