Catalog navigation
CAD model selection
Part Number
009175002001806
Prefix
00
Series
9175
Number of Ways
002 = 2 Ways
003 = 3 Ways
Wire Gauge Size
001 =28 Gauge Solid or Stranded
002 =26 Gauge Solid or Stranded
Insulator Color
8 = UL Black/Special Order
9 = UL White
Wire Insulation
DIA. 0.70 to 1.00 mm
Width A
0.200 mm
Plating Option
06 = Pure Tin All Over
Download CAD models
Previews
3D
Dimension
2D