Catalog navigation
CAD model selection
Part Number
538702102018096
Prefix
53
Series
8702
Number of Rows
1 = 1 Row
2 = 2 Rows
Number of Ways
02 = 2 Ways
03 = 3 Ways
04 = 4 Ways
05 = 5 Ways
06 = 6 Ways
Hole Size
018 =18 AWG
020 =20 AWG
022 =22 AWG
024 =24 AWG
Serialized Project Number
096
Width A
10.1 mm
Wire Insulation
DIA. 1.6 - 2.1 mm
Width B
4.50 mm
Dimension C
2.100
Download CAD models
Previews
3D
Dimension
2D