Catalog navigation
CAD model selection
Part Number
048005002100867+
Prefix
04 = Receptacle
Series
8005
Pitch
1.27 mm
Color
1-Black
2-Natural
Plating Code
867
829
Rated Voltage
500 VRMS
Rated Current
1 AMPS
Contact Resistance
25 MΩMAX
Durability
30 TIMES
Under Coat
1.0 μmMIN
Tail Area
AU FLASH
Download CAD models
Previews
3D
Dimension
2D