Catalog navigation
CAD model selection
Part Number
009169002011901
Prefix
00
Series
9169
Number of Ways
002 = 2
003 = 3
004 = 4
005 = 5
006 = 6
007 = 7
008 = 8
009 = 9
010 = 10
Wire Gauge Size
011 = 22 AWG
012 = 24 AWG
023 = 26 AWG
034 = 28 AWG
Housing Color
9 = UL White
8 = UL Black
7 = UL Orange
6 = UL Green
5 = UL Red
4 = UL Yellow
3 = UL Blue
2 = UL Brown
Keying
0 = Without keying
Plating Options
1 = Contact area gold
6 = Pure tin all over
Dim A
9.50 mm
Dim B
8.50 mm
Dim C
1.60 mm
Download CAD models
Previews
3D
Dimension
2D