Catalog navigation
CAD model selection
Part Number
048069000000800+
Prefix
04
Series
8069
Height
3.00 mm
1.80 mm
Operating Temperature Range (Max)
80 °C
Contact Material
Copper Alloy
Download CAD models
Previews
3D
Dimension
2D