??
CAD model selection
HELP_VARIABLE
Part Number
009162006501150
Prefix
00
Series
9162
Number of Contacts
006
SIM Type
50 = SMT with SIM and Micro SD Slots at 90°
Contact Plating
1 = Gold Plating over Nickel
SIM Height
150 = 1.50mm on SIM Card, 2.70mm on Connector
Download CAD models
Previews
3D
Dimension
2D