??
CAD model selection
HELP_VARIABLE
Part Number
009162006401070
Prefix
00
Series
9162
Number of Contacts
006
SIM Type
040 = SMT Slide-in SIM
Contact Plating
1 = 0.38μm Gold on Contact Surface and Gold Flash on Solder Tails
SIM Height
070 = 0.70mm on SIM Card, 1.60mm on Connector
Download CAD models
Previews
3D
Dimension
2D