Catalog navigation
CAD model selection
Part Number
006791001001005
Prefix
00
Series
6791
Number of Ways
001 = 1 Way
Description
001 = 50 Ohm: Outer Jacket 2.33 mm - 2.60 mm
002 = 50 Ohm: Outer Jacket 2.70 mm - 3.10 mm
003 = 50 Ohm: Outer Jacket 2.70 mm - 3.10 mm
Plating
005
Download CAD models
Previews
3D
Dimension
2D