Catalog navigation
CAD model selection
Part Number
046892630101846+.
Series
6892
No. of Position
30
40
45
50
68
Pitch
0.5 mm
Operating Temperature Range
105
125
°
Plated
846+ = Au Plated
Dimension A
14.5 mm
Dimension B
18.9 mm
Dimension C
16.95 mm
Dimension D
5.0 mm
Download CAD models
Previews
3D
Dimension
2D