Catalog navigation
CAD model selection
Part Number
046866721000846+_
Prefix
04
Series
6866
No. of Position
21
23
31
35
45
51
61
71
Pitch
0.2 mm
Au Plated
846+
Dimension A
4.0 mm
Dimension B
5.8 mm
Dimension C
5.29 mm
Download CAD models
Previews
3D
Dimension
2D