Catalog navigation
CAD model selection
Part Number
046844711002846+
Prefix
04
Series
6844
No. of Position
11
13
15
17
19
21
23
25
27
29
32
33
35
37
39
41
43
45
47
49
51
53
55
57
59
61
Pitch
0.3 mm
Plated
846+ : Au Plated
Dimension A
3 mm
Dimension B
5 mm
Dimension C
4 mm
Download CAD models
Previews
3D
Dimension
2D