??
CAD model selection
HELP_VARIABLE
Part Number
046841015100846+
Prefix
04
Series
6841
No. of Position
Pitch
0.3 mm
Tape&Reel
Plating
Au Plating
Dimension A
4.2 mm
Dimension B
7.4 mm
Dimension C
4.86 mm
Dimension G
7.5 mm
Dimension H
0.0 mm
Dimension I
16.0 mm
Download CAD models
Previews
3D
Dimension
2D