Catalog navigation
CAD model selection
Part No.
046817610000846+
Prefix
04
No. of Pos.
10
15
20
30
40
50
Series
6817
Pitch
0.5 mm
Variation
Vertical type
Right-angle type
Dimension A
4.5
Dimension B
5.5
Dimension C
10.4
Dimension D
7.2
Dimension E
3.00
Download CAD models
Previews
3D
2D