Catalog navigation
CAD model selection
Part Number
046815096100846+
Prefix
04
Series
6815
No. of Position
96
100
Pitch
0.5 mm
Variation
0 = Anchor Plate Variation 1
1 =Anchor Plate Variation 2
Au Plated
846+
Dimension A
47.50 mm
Dimension B
52.70 mm
Dimension C
48.50 mm
Dimension D
53.50 mm
Dimension E
44.00 mm
Dimension F
48.55 mm
Download CAD models
Previews
3D
Dimension
2D