Catalog navigation
CAD model selection
Part Number
046811604000846+
Prefix
04
Series
6811
No. of Position
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
Pitch
0.5 mm
Plated
846+ : Au Plated
Dimension A
1.5 mm
Dimension B
7.30 mm
Dimension C
7.73 mm
Dimension D
4.52 mm
Dimension E
5.20 mm
DimensionF
7.90 mm
Download CAD models
Previews
3D
Dimension
2D