??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
046810610020846+T
Prefix
04
No. of Pos.
Series
6810
Pitch
0.5 mm
Variation
Type
Ground contact
Dimension A
4.5 mm
Dimension B
5.50 mm
Dimension C
8.58 mm
Dimension D
11.8 mm
Dimension E
15.4 mm
Dimension F
3.2 mm
Download CAD models
Previews
3D
2D