Catalog navigation
CAD model selection
Part Number
046809604110846+
Prefix
04
Series
6809
No. of Position
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
Pitch
0.5 mm
Emboss Tape Width
1 = 16 mm
Plated
846+ : Au Plated
Type
10 = Notched
20 = Straight
Dimension A
1.5 mm
Dimension B
4.37 mm
Dimension C
3.17 mm
Dimension D
3.80 mm
Dimension E
3.55 mm
DimensionF
4.35 mm
Download CAD models
Previews
3D
Dimension
2D