??
CAD model selection
HELP_VARIABLE
Part Number
046808607000846+
Prefix
04
Series
6808
No. of Position
7
Pitch
0.5 mm
Au Plated
846+
Dimension A
3.0 mm
Dimension B
7.3 mm
Dimension C
5.06 mm
Download CAD models
Previews
3D
Dimension
2D