Catalog navigation
CAD model selection
Part Number
046298003000883+
Prefix
04
Series
6298
No. of Position
3
4
5
6
8
9
11
13
Pitch
0.5 mm
Au Plated
883+
Dimension A
1.0 mm
Dimension B
3.9 mm
Dimension C
2.10 mm
Dimension D
2.87 mm
Dimension E
3.20 mm
Dimension F
0.90 mm
Download CAD models
Previews
3D
Dimension
2D