Catalog navigation
CAD model selection
Part Number
046288008000846+.
Prefix
04
Series
6288
No. of Position
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
64
68
70
80
Pitch
0.5 mm
Operating Temperature Range
0 = -40 to+105
6= -40 to+125
deg
Plated
846+ = Au Plated
Dimension A
3.5 mm
Dimension B
8.2 mm
Dimension C
5.20 mm
Dimension D
6.00 mm
Dimension E
9.60 mm
Download CAD models
Previews
3D
Dimension
2D