Catalog navigation
CAD model selection
Part Number
046284005002800+
Prefix
04
Series
6284
No. of Position
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
Pitch
0.5 mm
Plated
800+ : Sn-Cu Plated
846+ : Au Plated
Dimension A
2.0 mm
Dimension B
4.4 mm
Dimension C
3.10 mm
Download CAD models
Previews
3D
Dimension
2D