Catalog navigation
CAD model selection
Part Number
046251010010846+
Prefix
04
Series
6251
No. of Position
10
16
30
33
36
40
45
50
60
64
Pitch
0.5 mm
Au Plated
846+
Dimension A
4.5 mm
Dimension B
9.5 mm
Dimension C
5.60 mm
Dimension D
3.00 mm
Download CAD models
Previews
3D
Dimension
2D