??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
046244406010800+
Prefix
04
Series
6244
Slider Type
No. of Position
Pitch
0.5 mm
Plating
Dimension A
5.1 mm
Dimension B
2.5 mm
Dimension C
3.60 mm
Download CAD models
Previews
3D
Dimension
2D