Catalog navigation
CAD model selection
Part Number
046232103 103800+
Prefix
04
Connector Type
103 = RA SMT Top Contact
102 = RA SMT Bottom Contact
015 = SMT Vertical Single-Sided Contact
006 = Vertical Through Hole Single-Sided Contact-With Kink
007 = Vertical Through Hole Single-Sided Contact-Without Kink
mm
Series
6232
No. of Position
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
Pitch
1.0 mm
Plating
800+=Sn-Cu Plated
Dimension A
2.0 mm
Dimension B
4.1 mm
Dimension C
6.00 mm
Dimension G
11.5 mm
Dimension H
0.0 mm
Dimension I
24.0 mm
Download CAD models
Previews
3D
Dimension
2D