??
CAD model selection
HELP_VARIABLE
Part Number
046214006000800+
Prefix
04
Series
6214
Slider Type
No. of Position
Pitch
0.5 mm
Plating
Dimension A
7.5 mm
Dimension B
6.9 mm
Dimension C
2.50 mm
Dimension D
3.6 mm
Download CAD models
Previews
3D
Dimension
2D