Catalog navigation
CAD model selection
Part Number
109296001260906
Prefix
10
Series
9296
Number of Positions
001 = 1 pin
002 = 2 pin
Pin Length
260 = 26 mm
381 = 38.15 mm
mm
Housing Color
9 = White - Standard
2 = Brown
3 = Blue
4 = Yellow
5 = Red
6 = Green
7 = Orange
8 = Black
mm
Pin Size/Spacing
0 =Dia. 1.00 on 4.00 mm Pitch
1 = Dia. 0.80 on 3.00 mm Pitch
mm
Contact Plating
6 = Pure Tin
Length
26.000 mm
Download CAD models
Previews