Catalog navigation
CAD model selection
Part Number
14712902024829+
Prefix
14 = Plug
24 = Receptacle
Series
7129
No. of Position
2
4
Stacking Height
0.7 mm
Pitch
0.35 mm
Rated Current
DC 0.4 A/Contact
Rated Voltage
DC 30 V/Contact
D. W. Voltage
AC 250 Vrms/min
Contact Material
Copper Alloy
Insulator Material
Heat-resistant Plastic
Operating Temperature
-40 to +85 deg
Download CAD models
Previews
3D
Dimension
2D