Catalog navigation
CAD model selection
Part Number
14586106024829+
Prefix
14 = Plug
24 = Receptacle
Series
5861
No. of Position
6
10
16
24
30
34
40
42
44
48
50
54
60
Stacking Height
0.6 mm
Pitch
0.35 mm
Rated Current
DC 0.5 A/Contact
Rated Voltage
DC 60 V/Contact
D. W. Voltage
AC 250 Vrms/min
Contact Material
Copper Alloy
Insulator Material
Heat-resistant Plastic
Operating Temperature
-55 to +85 deg
Dimension A
0.70 mm
Dimension B
2.42 mm
Dimension C
3.40 mm
Dimension D
1.80 mm
Dimension E
2.30 mm
Dimension F
2.10 mm
Dimension G
3.32 mm
Dimension P
5.5 mm
Dimension R
12.0 mm
Dimension H1
2.50 mm
Dimension H2
3.50 mm
Download CAD models
Previews
3D
Dimension
2D